earth_america
user_standard Connexion
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Produits : IP-IO
Fonctionnalités : Matériel
Version produit : 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022, 2023, 2024, 7.0
13/03/2019

IP-IO Module Screw Terminals

The IP-IO module is delivered with terminal blocks installed on the device. The IP-IO module uses pluggable terminal blocks, which are easy to install and remove from the device.

The only exception is the high power relay output on the IP-IO-UIO5DOFA4 model, which uses a two-position fixed terminal block due to current requirements.

The wiring recommendations are provided separately. Pour plus d'informations, voir Wiring .

IP-IO-DI10 Screw Terminals

IP-IO-DI10 has 10 I/O points and the IP-IO module is equipped with four pluggable terminal blocks.

Pour plus d'informations, voir IP-IO-DI10 Screw Terminals .

IP-IO-UIO10 Screw Terminals

IP-IO-UIO10 has 10 I/O points and the IP-IO module is equipped with four pluggable terminal blocks.

Pour plus d'informations, voir IP-IO-UIO10 Screw Terminals .

IP-IO-UIO5DOFA4 Screw Terminals

IP-IO-UIO5DOFA4 has 9 I/O points and the IP-IO module is equipped with four pluggable terminal blocks and one fixed terminal block.

Pour plus d'informations, voir IP-IO-UIO5DOFA4 Screw Terminals .

  • IP-IO Modules
  • IP-IO-DI10 Screw Terminals
  • IP-IO-UIO10 Screw Terminals
  • IP-IO-UIO5DOFA4 Screw Terminals
  • Wiring