Wireless Adapter - Advanced is a USB-based wireless adapter that enables Zigbee TM wireless connectivity with an RP-C controller or SmartX AS-P server, extending the controller's point count and bringing flexibility in retrofit applications.
The adapter can communicate over the Zigbee wireless protocol with up to 10 wireless devices.
The adapter works seamlessly within the EcoStruxure BMS so that Zigbee objects become easily available to the user.
The adapter’s compact design allows it to plug in to RP-C controllers or SmartX AS-P servers in tight spaces and the optional mounting cradle, wall plate, and USB cable extension allow for the choice of a wall, ceiling, or exterior of the enclosure mount to maximize the transmission and reception of signals from distributed Zigbee devices.
The adapter is plugged into the USB host port on the RP-C controller or SmartX AS-P server. The adapter is powered by the RP-C controller or SmartX AS-P server, which also provides transient protection to the adapter.
The adapter must be professionally installed to avoid harmful interference to radio communications and to maintain the regulatory compliance and approvals for the device. For more information, see Wireless Adapter - Advanced Regulatory Compliance and Approvals .
Electrical | |
DC input supply voltage
|
5 VDC (USB)
a
|
a) Connected to and powered by the USB 2.0 host port on the RP-C controller or SmartX AS-P server. | |
Maximum power consumption
|
0.3 W
|
Wireless connectivity | |
Communication protocol
|
Zigbee
|
Frequency band
|
2.4 GHz (ISM band), compliant with IEEE Standard 802.15.4
|
Maximum total number of Zigbee Green Power devices connected to the wireless network
|
10
|
For more information, see Supported Wireless Devices . | |
Maximum output power
|
+10 dBm
|
Maximum communication distance
|
Line-of-sight: 50 m (164 ft)
|
Antenna
|
Integrated antenna
|
Environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
Ambient temperature, storage
|
-40 to +70 °C (-40 to +158 °F)
|
Humidity
|
Maximum 95 % RH non-condensing
|
Material | |
Plastic flame rating
|
UL94 HB
|
Plenum rating
|
UL 2043
|
Ingress protection rating
|
IP 20
|
Mechanical | |
Dimensions, adapter
|
See drawing below
|
|
|
Dimensions, mounting cradle and wall plate
|
See drawing below
|
|
|
Weight
|
Adapter: 7.57 g (0.267 oz)
|
Cradle and nut: 21.35 g (0.753 oz)
|
|
Cradle, nut, and wall plate: 33.40 g (1.178 oz)
|
|
Installation
|
Connection to USB host port on RP-C controller or SmartX AS-P server
|
Indoor use only
|
|
Installation options
|
Enclosure exterior
|
Drop ceiling with mounting cradle (optional)
|
|
Wall with wall plate (optional)
|
|
Maximum USB 2.0 cable length
|
3 m (10 ft)
|
Hardware | |
CPU type
|
ARM Cortex-M4 with Floating Point Unit (FPU)
|
Frequency
|
38.4 MHz
|
SRAM (embedded)
|
64 KB
|
Flash memory (embedded)
|
512 KB
|
Connectors
|
USB 2.0, type-A connector
|