earth_america
user_standard Iniciar sessão
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Conceito

Conceito


Produtos: AS-B, AS-P, RP-C, Adaptador SmartX Zigbee
Funcionalidades: Hardware
Versão do produto: 3.3
10-06-2022

Wireless Adapter - Advanced

arrow1_rotationEspecificações

Wireless Adapter - Advanced is a USB-based wireless adapter that enables Zigbee TM wireless connectivity with an RP-C controller, AS-P server, or AS-B server, extending the controller's or server's point count and bringing flexibility in retrofit applications.

The adapter can communicate over the Zigbee wireless protocol with up to 20 wireless devices.

The adapter works seamlessly within the EcoStruxure BMS so that Zigbee objects become easily available to the user.

The adapter’s compact design allows it to plug in to RP-C controllers or automation servers in tight spaces and the optional mounting cradle, wall plate, and USB cable extension allow for the choice of a wall, ceiling, or exterior of the enclosure mount to maximize the transmission and reception of signals from distributed Zigbee devices.

 
action_zoom_plus_stroke  Adapter with mounting cradle and wall plate
Imagem: Adapter with mounting cradle and wall plate

The adapter is plugged into the USB host port on the RP-C controller, AS-P server, or AS-B server. The adapter is powered by the RP-C controller or automation server, which also provides transient protection to the adapter.

 
action_zoom_plus_stroke  Adapter installed on an enclosure exterior and connected to the USB host port of an RP-C controller
Imagem: Adapter installed on an enclosure exterior and connected to the USB host port of an RP-C controller

The adapter must be professionally installed to avoid harmful interference to radio communications and to maintain the regulatory compliance and approvals for the device. Para mais informações, consulte Wireless Adapter - Advanced Regulatory Compliance and Approvals .

In WorkStation, the firmware of the adapter will be automatically updated when you update the RP-C controller or automation server to which it is connected.

Especificações

Electrical
DC input supply voltage
5 VDC (USB) a
a) Connected to and powered by the USB 2.0 host port on the RP-C controller or automation server.
Maximum power consumption
0.3 W
Wireless connectivity
Communication protocol
Zigbee
Frequency band
2.4 GHz (ISM band), compliant with IEEE Standard 802.15.4
Maximum total number of wireless devices connected to the wireless network
20
Maximum total number of SE8000 and VT8000 room controllers connected to an RP-C controller
1
Para mais informações, consulte Supported Wireless Devices .
Maximum output power
+10 dBm
Maximum communication distance
Line-of-sight: 50 m (164 ft)
Antenna
Integrated antenna
Environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Ambient temperature, storage
-40 to +70 °C (-40 to +158 °F)
Humidity
Maximum 95 % RH non-condensing
Material
Plastic flame rating
UL94 HB
Plenum rating
UL 2043
Ingress protection rating
IP 20
Mechanical
Dimensions, adapter
See drawing below
 
action_zoom_plus_stroke
Dimensions, mounting cradle and wall plate
See drawing below
 
action_zoom_plus_stroke
Weight
Adapter: 7.57 g (0.267 oz)
  
Cradle and nut: 21.35 g (0.753 oz)
  
Cradle, nut, and wall plate: 33.40 g (1.178 oz)
Installation
Connection to USB host port on RP-C controller or automation server
  
Indoor use only
Installation options
Enclosure exterior
  
Drop ceiling with mounting cradle (optional)
  
Wall with wall plate (optional)
Maximum USB 2.0 cable length
3 m (10 ft)
Hardware
CPU type
ARM Cortex-M4 with Floating Point Unit (FPU)
Frequency
38.4 MHz
SRAM (embedded)
64 KB
Flash memory (embedded)
512 KB
Connectors
USB 2.0, type-A connector
  • Hardware Overview
  • Supported Wireless Devices
  • Wireless Adapter - Advanced Regulatory Compliance and Approvals
  • Installing Wireless Adapter - Advanced on an Enclosure Exterior
  • Installing Wireless Adapter - Advanced in a Dropped Ceiling
  • Installing Wireless Adapter - Advanced on a Wall