earth_america
user_standard Accedi
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concetto

Concetto


Prodotti: RP-C, RP-C-RC-BLE
Funzionalità: Hardware
Versione del prodotto: 3.3
25/01/2022

RP-C-RC-BLE

The RP-C-RC-BLE remote control connects wirelessly to the RP-C-EXT-MS-BLE multi-sensor and enables the occupants of modern office buildings to control the comfort level of their space.

The remote control base can be easily mounted onto a wall or partition. If required, the remote control can be permanently fixed into the base using screws.

The remote control communicates with the multi-sensor using the Bluetooth Low Energy wireless communication protocol and pairs with the multi-sensor in the room.

 
action_zoom_plus_stroke RP-C-RC-BLE – Remote control
Figura: RP-C-RC-BLE – Remote control

Remote Control Safety Information

This section provides safety information specific to the remote control (RP-C-RC-BLE). Carefully read the instructions before trying to install, operate, service, or maintain the equipment.

Per maggior informazioni, consulta Remote Control Safety Information .

Remote Control Wireless Connectivity

The remote control (RP-C-RC-BLE) is a Bluetooth Low Energy (BLE) enabled product. You use the wireless connection for communication with the RP controller expansion multi-sensor (RP-C-EXT-MS-BLE).

Per maggior informazioni, consulta RP Controller Expansion Remote Control Wireless Connectivity .

Remote Control Device Installation

The remote control (RP-C-RC-BLE) is delivered with a base that allows the remote control to be installed on a wall or partition.

Per maggior informazioni, consulta RP Controller Expansion Remote Control Device Installation .

Remote Control User Interface

The remote control (RP-C-RC-BLE) user inferface consists of an LCD display and a keypad with 10 keys.

Per maggior informazioni, consulta Remote Control User Interface .

Remote Control Commissioning

The remote control (RP-C-RC-BLE) is commissioned to make the device operational. The pairing process enables the device to communicate with the multi-sensor (RP-C-EXT-MS-BLE).

Per maggior informazioni, consulta Commissioning the Remote Control .

Remote Control Firmware Upgrade

The remote control (RP-C-RC-BLE) firmware upgrade process is performed over the air (OTA). The remote control firmware is included in the multi-sensor (RP-C-EXT-MS-BLE) firmware. Once the remote control connects to a multi-sensor with a different firmware version, an update is performed automatically with no user intervention.

Per maggior informazioni, consulta BACnet/IP Device Firmware Management .

Remote Control Regulatory Compliance and Approvals

This section provides information on regulatory compliance and approvals for the remote control (RP-C-RC-BLE).

Per maggior informazioni, consulta Remote Control Regulatory Compliance and Approvals .

Specifiche

Electrical
DC input supply voltage
3.0 VDC
DC input source
1 pcs of 3.0 V Lithium coin CR2450 battery a
a) The battery should only be replaced by qualified service personnel. Contact Schneider Electric to replace the battery.
Battery operating life
Minimum 5 years a
a) In an operating environment of 15 to 30 °C (59 to 86 °F) and normal office use.
Environment
Ambient temperature, operating
0 to 40 °C (32 to 104 °F)
Ambient temperature, storage
0 to 40 °C (32 to 104 °F)
Humidity
20 to 90 % RH non-condensing
Material
Ingress protection rating
IP 30
Mechanical
Dimensions, remote control
57 W x 143 H x 18 D mm (2.24 W x 5.63 H x 0.71 D in.)
 
action_zoom_plus_stroke
Dimensions, base
62 W x 69 H x 21 D mm (2.44 W x 2.72 H x 0.83 D in.)
 
action_zoom_plus_stroke
Weight, including battery
0.105 kg (0.231 lb)
Installation
Partition or bearing wall using the base
Bluetooth Low Energy
Communication protocol
Bluetooth ® 5.0 Low Energy compliant
Frequency band
2.4 GHz
Maximum communication distance
Line-of-sight: 50 m (164 ft)
Maximum output power
8 dBm
Antenna
Integrated chip antenna
Over-the-air (OTA) firmware update
Yes
Display
Display resolution
128 x 96 pixels
Display size
35 W x 43 H mm (1.4 W x 1.7 H in.)
Display type
FSTN monochrome LCD
Keypad
Keys
3 context-sensitive keys for navigation and selecting options in the different screens
  
6 keys for controlling lights, blinds, temperature setpoint, and fan speed
  
1 key for selecting scenes
  • Hardware Overview
  • Remote Control Safety Information
  • RP Controller Expansion Remote Control Wireless Connectivity
  • RP Controller Expansion Remote Control Device Installation
  • Remote Control User Interface
  • Remote Control Overview
  • Commissioning the Remote Control
  • BACnet/IP Device Firmware Management
  • Remote Control Communication
  • Remote Control Regulatory Compliance and Approvals