earth_america
user_standard 登录
action_search_stroke
earth_america
登录以评价并提供反馈 1 2 3 4 5 登录以评价
0
概念

概念


产品: AS-P Smoke Control, Automation Server Smoke Control, IP-IO 烟气控制, MP-C 烟气控制, MP-V 烟气控制
功能: 烟气控制
产品版本: 2024
2025/1/9

SEBOX483212 Enclosure

The SEBOX483212 enclosure is a 11.8 in (300 mm) deep box. Its features include a reversible door with invisible hinges that open 120 degrees, a standard 3mm double bar lock with screw driver lock feature and a foamed-in polyurethane gasket door that prevents water and dust migration. An optional key lock is also available. You can order the enclosures with an optional perforated back plate using the P suffix on the model. The SEBOX483212 is designed for use with EcoStruxure Building Operation components, such as Automation Servers, Power Supplies, MP controllers and Central IO modules.

The SEBOX483212 is a wall-mounted enclosure with the following dimensions:

  • Height: 47.2 inch (1200 mm)

  • Width: 31.5 inch (800 mm)

  • Depth: 11.8 inch (300 mm)

  • Cubic inch volume: 17544 (288000 cu. cm)

有关更多信息,请参阅 Mounting a UL 864 Smoke Control Enclosure .

SEBOX Enclosure Information Portal

Should you want more information on this or any other SEBOX enclosure, the datasheets, installation sheets, and other relevant documentation are available at the following URL:

http://www.se.com/us/en/

Access that page and then search on the NSYCRNxxxxx part numbers and the SEBOX model numbers to which they correlate as shown in the table that follows:

NSYCRNxxxxx Part Number

SEBOX Model

NSYCRN345150

SEBOX121806

NSYCRN44200

SEBOX161608

NSYCRN55250

SEBOX202010

NSYCRN66200

SEBOX242408

NSYCRN106250

SEBOX392410

NSYCRN108250

SEBOX393210

NSYCRN108300

SEBOX483212

  • Smoke Control Recommended Enclosures
  • MNA-FLO-1 Enclosure
  • SEBOX121806 Enclosure
  • SEBOX161608 Enclosure
  • SEBOX202010 Enclosure
  • SEBOX242408 Enclosure
  • SEBOX392410 Enclosure
  • SEBOX393210 Enclosure
  • UL 864 Smoke Control Enclosure Mounting Hardware
  • Mounting a UL 864 Smoke Control Enclosure