earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: RP-C, RP-C-EXT-0-10V-4
Functionalities: Hardware
Product version: 3.2, 3.3, 2022, 2023, 2024, 7.0
7/19/2021

0-10V Light Outputs without Power Distribution

arrow1_rotationSpecifications

The 0-10V light modules have four Light outputs, which are designed for control (dimming) of lights with electronic ballasts, LED drivers, and other 0-10V compatible control gear.

The Light outputs support 0-10V lighting control. Power distribution (100 to 277 VAC) to the control gear is not supported but needs to be accomplished with an external power supply.

 
action_zoom_plus_stroke 0-10V light outputs without power distribution
Figure: 0-10V light outputs without power distribution
0-10V lighting control

The 2-pole Light output connector has two terminals for 0-10V lighting control:

  • Analog Output (AO1 to AO4)

  • Common (COM)

The four analog outputs are independently controlled. The control signal is a DC voltage that varies between 0 V and 10 V.

The 0-10V light module supports both the current sourcing and current sinking standards.

Specifications

Outputs
4, Light 1 to Light 4
Output terminals
AOn (n: 1 to 4) and COM
Analog output voltage
0 to 10 VDC
Maximum source/sink current
10 mA per output
  • RP Controller Expansion Modules
  • Light Modules
  • RP-C-EXT-0-10V-4
  • RP-C-EXT-REL-4
  • RP Controller Expansion Module Pluggable Connectors