earth_america
user_standard Zaloguj się
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Pojęcie

Pojęcie


Produkty: RP-V
Funkcje: Sprzęt
Wersja produktu: 2022, 2023, 2024, 7.0
2023-03-30

RP-V-4A Screw Terminals

The RP-V-4A model has four I/O points and the controller is equipped with 11 fixed screw terminals.

Recommended screw tightening torque: 0.56 to 0.79 Nm (5 to 7 lbf.in)

 
action_zoom_plus_stroke Screw terminals and other connectors, RP-V-4A
Rysunek: Screw terminals and other connectors, RP-V-4A

The 11 screw terminals are used as follows:

  • Two screw terminals for the power input

  • One screw terminal for earth ground input

  • Eight screw terminals for the four universal inputs/outputs of type Ub

Tabela: Screw Terminals, RP-V-4A

Terminal number

Designation

Usage

Power input

1

L

Line (L) lead, 24 VAC, 50/60 Hz, 18 VA

2

N

Neutral (N) lead, 24 VAC, 50/60 Hz, 18 VA

3

 
action_zoom_plus_stroke

Earth ground

Internally connected to signal ground and all RET terminals

Universal inputs/outputs

4

Ub1

Universal input/output, type Ub

5

RET

Internally connected to all earth ground and RET terminals

6

Ub2

Universal input/output, type Ub

7

Ub3

Universal input/output, type Ub

8

RET

Internally connected to all earth ground and RET terminals

9

Ub4

Universal input/output, type Ub

10

RET

Internally connected to all earth ground and RET terminals

11

RET

Internally connected to all earth ground and RET terminals

  • RP-V Controllers
  • RP-V Screw Terminals
  • Wiring