earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
User Interface

User Interface


Products: Operator Display
Functionalities: Alarms, Basic Functionality, BACnet/IP devices, Schedules
Product version: 3.3, 2022, 2023, 2024, 7.0
1/24/2023

Device Detail Screen (without Configuration Menus)

Use the device detail screen to interact with the device and its features.

Note:

The device detail screen is also available with configuration menus. For more information, see Device Detail Screen (with Configuration Menus) .

 
action_zoom_plus_stroke Device detail screen
Figure: Device detail screen

Table: Device Detail Screen

Component

Description

Alarms

Tap to open the Alarms screen, where you view and acknowledge alarms specific to this device. This option is only visible if alarms are configured on this device. For more information, see Alarms Screen .

Inputs

Tap to open the Inputs screen, where you view and edit the analog, binary, and multi-state inputs. This option is only visible if inputs are configured on this device. For more information, see Inputs Screen .

Outputs

Tap to open the Outputs screen, where you view and edit the analog, binary, and multi-state outputs. This option is only visible if outputs are configured on this device. For more information, see Outputs Screen .

Values

Tap to open the Values screen, where you view and edit the analog, binary, and multi-state values. This option is only visible if values are configured on this device. For more information, see Values Screen .

Schedules

Tap to open the Schedules screen, where you view and edit schedule events specific to this device. This option is only visible if schedules are configured on this device. For more information, see Schedules Screen .

Trend Logs

Tap to open the Trend Logs screen, where you view event logs specific to this device. This option is only visible if trend logs are configured on this device. For more information, see Trend Logs Screen .

Device Info

Tap to open the Device Info screen, where you view more information on the device and rediscover to refresh its inputs, outputs, and values. For more information, see Device Info Screen .

  • Alarm Handling
  • Acknowledging an Alarm
  • Editing an Analog Input, Output, or Value
  • Device Detail Screen (with Configuration Menus)
  • Alarms Screen
  • Inputs Screen
  • Outputs Screen
  • Values Screen
  • Schedules Screen
  • Trend Logs Screen
  • Device Info Screen