earth_america
user_standard 登录
action_search_stroke
earth_america
登录以评价并提供反馈 1 2 3 4 5 登录以评价
1
用户界面

用户界面


产品: Device Administrator, Enterprise Server, Function Block Editor, Graphics Editor, ​License Administrator, ​License Server, Script Editor, Software Administrator
功能: 基本功能, 升级
产品版本: 1.8, 1.9, 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022, 2023
2018/5/18

Installation Wizard – Installation Type Page

Use the Installation Type page to define which type of installation to perform when corresponding product is already installed on your computer or server.

 
action_zoom_plus_stroke Installation Type
图: Installation Type

表格: Installation Type

Component

Description

Uninstall current version before reinstalling

Select to uninstall your current installation before the installation of a fresh copy starts.

Repair current version

Select to repair your current installation.

Upgrade current version

Select to upgrade your current installation to a newer version.

Upgrade existing database

Select to upgrade your current Enterprise Server database ​to a newer version.

Install parallel to current version(s)

Select to install the product on a computer or server that already contains the product with another major version number.

Replace database

Select to replace your current Enterprise Server database with an empty installation.

  • Installation Overview
  • Server Installation Wizard – Configuration Page
  • Installation Reparation
  • Reinstallation
  • System Upgrade Overview
  • Uninstallation and Product Disposal
  • Installation Wizard – Choose Components Page
  • Installation Wizard – License Server Configuration Page
  • Version Numbers and Parallel Installations