Funzionalità: Funzionalità di base
Versione del prodotto: 3.3
27/04/2023

EcoStruxure Building Management Overview

EcoStruxure Building Management is an integration platform for monitoring, control, and management of energy, lighting, fire safety, security and HVAC.

Security Overview

EcoStruxure Building Operation software has a number of features that helps you increase the security in your system.

Per maggior informazioni, consulta Security Overview .

Work Interface Overview

You use interfaces to set up, manage and operate the EcoStruxure BMS on a daily basis.

Per maggior informazioni, consulta Work Interface Overview .

EcoStruxure BMS Server Overview

EcoStruxure BMS servers are used to engineer and supervise Building Management Systems.

Per maggior informazioni, consulta EcoStruxure BMS Server Overview .

Function Overview

The EcoStruxure Building Operation software gives you a number of functions to monitor and manage your facilities.

Per maggior informazioni, consulta Function Overview .

Engineering Tools Overview

You engineer your system using the engineering tools.

Per maggior informazioni, consulta Engineering Tools Overview .

Protocol Overview

The EcoStruxure Building Operation software supports the major communication protocols in building automation and security management.

Per maggior informazioni, consulta Protocols Overview .

Hardware Overview

The Schneider Electric hardware devices for the EcoStruxure BMS include terminal bases, PS-24V power supplies, Central IO modules, automation servers such as AS-P servers and AS-B servers, BACnet/IP devices such as MP-Cs, MP-Vs, IP-IO modules, and RP-Cs, SpaceLogic Sensor devices, Advanced Display devices, and Operator Display devices.

Per maggior informazioni, consulta Hardware Overview .

Licensing, Installation, and Localization Overview

To be able to run the EcoStruxure Building Operation software you need to install and licensing the software.

Per maggior informazioni, consulta Licensing, Installation, and Localization Overview .

System Registration Overview

Registering your EcoStruxure Building Operation software ensures that you get better services, warranty, and critical system information.

Per maggior informazioni, consulta Registrazione del sistema .

System Upgrade Overview

A system upgrade can include an Enterprise Server, Reports Server, one or more automation servers and WorkStations, and the supporting administrator software, such as Device Administrator.

Per maggior informazioni, consulta System Upgrade Overview .

  • Work Interface Overview
  • EcoStruxure BMS Server Overview
  • Function Overview
  • Engineering Tools Overview
  • Protocols Overview
  • Hardware Overview
  • Licensing, Installation, and Localization Overview
  • Registrazione del sistema
  • System Upgrade Overview