earth_america
user_standard Log on
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: RP-C
Functionalities: Hardware
Product version: 2022
4/27/2022

RP-C Screw Terminals

The RP-C has fixed screw terminals for the power input, SSR outputs, relay outputs, high power relay outputs, and universal inputs/outputs.

The wiring recommendations are provided separately. For more information, see Wiring .

RP-C-12A-F-24V Screw Terminals

The RP-C-12A-F-24V model has 12 I/O points and the controller is equipped with 23 fixed screw terminals.

For more information, see RP-C-12A-F-24V Screw Terminals .

RP-C-12B-F-24V Screw Terminals

The RP-C-12B-F-24V model has 12 I/O points and the controller is equipped with 24 fixed screw terminals.

For more information, see RP-C-12B-F-24V Screw Terminals .

RP-C-12C-F-24V Screw Terminals

The RP-C-12C-F-24V model has 12 I/O points and the controller is equipped with 24 fixed screw terminals.

For more information, see RP-C-12C-F-24V Screw Terminals .

RP-C-16B-F-24V Screw Terminals

The RP-C-16B-F-24V model has 16 I/O points and the controller is equipped with 30 fixed screw terminals.

For more information, see RP-C-16B-F-24V Screw Terminals .

RP-C-16A-F-230V Screw Terminals

The RP-C-16A-F-230V model has 16 I/O points and the controller is equipped with 30 fixed screw terminals.

For more information, see RP-C-16A-F-230V Screw Terminals .

RP-C-16B-F-230V Screw Terminals

The RP-C-16B-F-230V model has 16 I/O points and the controller is equipped with 30 fixed screw terminals.

For more information, see RP-C-16B-F-230V Screw Terminals .

  • RP-C Controllers
  • RP-C-12A-F-24V Screw Terminals
  • RP-C-12B-F-24V Screw Terminals
  • RP-C-12C-F-24V Screw Terminals
  • RP-C-16B-F-24V Screw Terminals
  • RP-C-16A-F-230V Screw Terminals
  • RP-C-16B-F-230V Screw Terminals
  • Wiring
  • RP-C Models