Our site will be unavailable from October 29-30 due to scheduled maintenance.
Thank you for your patience.
SpaceLogic™ CRS-HH-DEMO is a demonstration kit for the Connected Room Solutions for Hotels.
The demo kit is intended to be used for demos in trade shows, trainings, and in meetings with partners, system integrators, consultants, and end customers.
The demo kit is a portable tool for demonstrating Connected Room Solution functions such as light, blind, and courtesy control using glass touch panel or mechanical switch, and temperature adjustment via thermostat.
The demo kit is designed for 110 to 250 VAC (50/60 Hz) operation.
The demo kit has been designed for demonstration of the following features:
Light and blind control
Occupancy sensor
Control interface via glass touch panel, mechanical switch, and thermostat
Extension ports (USB, IP, Modbus) for different applications
|
Product |
Part number |
|
CRS-HH-DEMO
|
SXWHHDEMO10001
|
|
Product |
Part number |
|
AS-P |
SXWASPXXX10001 |
|
PS-24V power supply to AS-P |
SXWPS24VX10001 |
|
RP-C Pro
(RP-C-16B-F-24V)
|
SXWRCF16B10001 |
|
10-channel relay module
(CRS-HH-REL-10)
|
SXWHHREL10001 |
|
DALI light module
(RP-C-EXT-DALI)
|
SXWREDALI110001 |
|
Glass touch panel |
LSSMBU06NP |
|
PIR occupancy sensor |
SAE-UE-MS-CULV-WE |
|
Remote control to PIR occupancy sensor |
CCT556011 |
|
Push-button switch |
WDE002394 |
|
Frame to push-button switch |
WDE002101 |
|
Thermostat
(TC907)
|
TC907-3A4DLMSAB |
The demo kit also includes the following equipment:
IP67 rated case
Monolithic pilot lights for lighting demo
LED light strip for blind position simulation
LED light and DALI LED driver for lighting demo
24 VDC power supply
RJ45 and USB connectors
On/Off switches
Residual current breaker with overcurrent protection
IEC power cord, USB cables, and patch cables are not included in the demo kit.
| AC input | |
Nominal voltage
|
110 to 250 VAC
|
Frequency
|
50/60 Hz
|
| Mechanical | |
Dimensions
|
638 x 505 x 224 mm (25.1 x 19.9 x 8.8 in.)
|
Weight
|
11.2 kg (24.7 lb)
|
| Software compatibility | |
EcoStruxure Building Operation software
|
version 4.0.2 and later
|
Hotel Application
|
version 3.0 and later
a
|
| a) The RP-C Advanced controller models (RP-C-12A, -12B, -12C, and -16A) are not compatible with Hotel Application version 3.0 and later. | |
|
Marking |
Internal Connection |
Function/Typical Use |
|
USB/AS-P |
USB Device port on AS-P |
Configuration of IP address using Device Administrator |
|
USB/RP-C |
USB Host port on RP-C Pro |
Reserved for future use |
|
IP1/AS-P |
Ethernet 1 port on AS-P |
Connection to Local Area Network (LAN) |
|
IP2/AS-P |
Ethernet 2 port on AS-P |
Connection to RP-C Pro (IP1/RP-C) |
|
IP1/RP-C |
Ethernet 1 port on RP-C Pro |
Connection to AS-P (IP2/AS-P) or to another AS-P network if used in demo of zoning |
|
IP2/RP-C |
Ethernet 2 port on RP-C Pro |
Extension of IP network with additional RP-C Pro controllers |
|
Modbus |
RS-485 (RJ45) Com A port on RP-C Pro |
Daisy chaining of Modbus devices, such as glass touch panels and thermostats, on Modbus RTU network a NOTE: For connection to Modbus devices, it is recommended to use the Non-isolated RS-485 Adapter (SXWNISORS48510001) to provide screw termination. Do not connect an RS-485 adapter with internal logic to the Modbus port as this can cause the RP-C communications to fail and damage the RS-485 (RJ45) Com A port on RP-C Pro. |
|
COMB/RP-C |
RS-485 (RJ45) Com B port on RP-C Pro |
Daisy chaining of RP controller expansion modules, such as light modules and relay modules, on Room Bus b |
|
DI1 |
Digital Input 1 (DI1) on 10-channel relay module |
Programmable function, switch on/off control of lights |
|
DI2 |
Digital Input 2 (DI2) on 10-channel relay module |
Programmable function, switch on/off control of lights |
|
DO1 |
Relay Output 1 (DO1) on 10-channel relay module |
Monolithic pilot light 1, light control demo |
|
DO2 |
Relay Output 2 (DO2) on 10-channel relay module |
Monolithic pilot light 2, light control demo |
|
DO3 |
Relay Output 3 (DO3) on 10-channel relay module |
Monolithic pilot light 3, light control demo |
|
DO4 |
Relay Output 4 (DO4) on 10-channel relay module |
Monolithic pilot light 4, light control demo |
|
DO5 |
Relay Output 5 (DO5) on 10-channel relay module |
Monolithic pilot light 5, light control demo |
|
DO6 |
Relay Output 6 (DO6) on 10-channel relay module |
Monolithic pilot light 6, light control demo |
|
Switch |
Universal Inputs / Outputs (Ub1 to Ub4) on RP-C Pro |
Configurable function, control of lights and blinds |