earth_america
user_standard Accedi
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concetto

Concetto


Prodotti: AD v2
Funzionalità: Hardware
Versione del prodotto: 1.8, 1.9
31/01/2017

AD v2

arrow1_rotationAD v2 arrow1_rotationKiosk Mode arrow1_rotationAD v2 Bundle arrow1_rotationInstallation Options arrow1_rotationAD v2 Communication and Power arrow1_rotationPreinstalled Apps arrow1_rotationSpecifiche

AD v2 is the successor to AD v1, and offers several improvements such as higher display resolution, enhanced processor performance, and increased memory size. Like AD v1, AD v2 provides a Human Machine Interface (HMI) for local access to SmartStruxure servers.

AD v2 is based on an Android platform with a high-resolution touchscreen display. The display size is 10.1 inches.

 
action_zoom_plus_stroke AD v2
Figura: AD v2

AD v2

AD v2 is intended to be used as a stationary HMI terminal. For example, AD v2 can be installed on a control cabinet in a plant room or it can be installed on a wall in a hospital.

Kiosk Mode

AD v2 is preinstalled with SmartXKiosk, which allows you to lock AD v2 into Kiosk mode to prevent users from accessing other apps than the one you have downloaded and selected. Per maggior informazioni, consulta SmartXKiosk Overview .

AD v2 Bundle

AD v2 is delivered in a bundle, which contains a protective frame. When assembled, the frame protects against dust, moisture, and mechanical damage. The USB cable is ordered separately from Schneider Electric.

Avviso

The frame and its base do not provide protection against theft.

Installation Options

The protective frame has a base, which is equipped with hole mount patterns to support a variety of installation options. For example, AD v2 can be installed on a control cabinet, on a wall, or on a VESA stand that fits devices with a 100 x 100 mm (3.94 x 3.94 in.) hole pattern.

AD v2 Communication and Power

AD v2 can use either a wired (USB) connection or a wireless (WiFi) connection to communicate with SmartStruxure servers. AD v2 can be powered either by an AS-P, AS-B, or USB power adapter, but not by an Automation Server.

Per maggior informazioni, consulta AD v2 Communication and Power .

Preinstalled Apps

AD v2 is delivered with the following set of preinstalled apps:

  • SmartXKiosk for locking AD v2 into Kiosk mode

  • SmartX AD-Link for enabling IP over USB communication

    Per maggior informazioni, consulta SmartX AD-Link Overview .

  • Technician Tool for operation and maintenance of SmartStruxure servers

    Per maggior informazioni, consulta Technician Tool Overview .

  • AdaptiApps shell apps for deployment of AdaptiApps end user apps

Specifiche

Electrical
DC input current consumption
500 mA to 1.3 A
DC input supply voltage
5 VDC (USB)
Environment
Ambient temperature, operating
5 to 35 °C (41 to 95 °F)
Ambient temperature, storage
-20 °C to +60 °C (-4 °F to +140 °F)
Maximum humidity
95 % RH non-condensing
Material
Enclosure
UV stable ABS
Enclosure rating
IP 54
Plastic rating
UL94-HB
Mechanical
Dimensions (W x H x D)
301 x 167 x 19 mm (11.8 x 6.6 x 0.75 in.)
 
action_zoom_plus_stroke
Weight
0.743 kg (1.638 lb)
Communications
USB
1 USB 2.0 port
WiFi
802.11 a/b/g/n/ac 2.4 + 5 GHz, VHT80
CPU
Frequency
1.6 GHz
Type
Octa-core (8-core)
Internal memory
2 GB RAM, 16 GB ROM
Operating system
Supported versions
Android 6.0 (Marshmallow)
Display
Display resolution
1,920 x 1,200 pixels
Display aspect ratio
16:10
Display size
10.1 inches (255 mm)
Display type
TFT LCD, touchscreen
  • Building Operation Overview
  • Hardware Overview
  • SmartXKiosk Overview
  • SmartX AD-Link Overview
  • Technician Tool Overview
  • AD v2 Communication and Power
  • Installing the AD v2 Base on a Cabinet
  • Installing the AD v2 Base on a Wall
  • Installing the AD v2 Tablet and Frame