earth_america
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Концепт

Концепт


Продукты: AD v3, SmartX HMI Kiosk
Функции: Аппаратное обеспечение
Версия продукта: 3.3, 2022, 2023, 2024, 7.0
17.12.2024

AD v3

arrow1_rotationKiosk Mode arrow1_rotationAD v3 Bundle arrow1_rotationAD v3 Safety Information arrow1_rotationAD v3 Installation arrow1_rotationAD v3 Communication and Power arrow1_rotationPreinstalled Software arrow1_rotationAD v3 Power Button arrow1_rotationAD v3 Regulatory Compliance and Approvals arrow1_rotationСпецификации

Advanced Display v3 (AD v3) is the successor to AD v2. AD v3 provides an industrial grade Human Machine Interface (HMI), with battery-free power supply, for local access to the EcoStruxure BMS servers.

AD v3 is based on an Android platform with a high-resolution touchscreen display. The display size is 10.1 inches.

 
action_zoom_plus_stroke AD v3
Рисунок: AD v3

AD v3 is intended to be used as a stationary HMI terminal. For example, AD v3 can be installed on a control cabinet in a plant room. AD v3 has an IP54 rated frame that helps protect against dust and moisture.

Kiosk Mode

AD v3 is preinstalled with HMI Kiosk, which allows you to lock AD v3 into Kiosk mode to help prevent users from accessing other apps than the one you have downloaded and selected. Более подробную информацию см. HMI Kiosk Overview .

AD v3 Bundle

AD v3 is delivered in a bundle, which includes a paper template to help making the required holes in a control cabinet and an earth ground screw with washer (M4 x 10 mm Phillips pan head machine screw with external tooth washer) intended for the grounding of the device. The cable is ordered separately from Schneider Electric.

AD v3 Safety Information

This section provides safety information specific to AD v3. Carefully read the instructions before trying to install, operate, service, or maintain the equipment.

Более подробную информацию см. AD v3 Safety Information .

AD v3 Installation

AD v3 is installed on a control cabinet using a 22 mm (0.87 inch) cable fitting (gland) and a nut. AD v3 is delivered with the cable fitting integrated on the back cover. The position of AD v3 on the cabinet is fixed by the earth ground screw and the nut fastens the device to the cabinet.

Более подробную информацию см. AD v3 Installation .

AD v3 Communication and Power

AD v3 uses a wired (USB) connection to communicate with automation servers and the device can be powered either by a 24 VAC or 24 VDC power supply.

Более подробную информацию см. AD v3 Communication and Power .

Preinstalled Software

AD v3 is delivered with the following preinstalled software:

  • HMI Kiosk for locking AD v3 into Kiosk mode

    Более подробную информацию см. HMI Kiosk Overview .

  • USBnet driver for enabling IP over USB communication

AD v3 Power Button

AD v3 has a power button that is used to power on the device, to turn off or reboot the device, and to perform other actions.

Более подробную информацию см. AD v3 Power Button .

AD v3 Regulatory Compliance and Approvals

This section provides information on regulatory and agency compliance and approvals for the Advanced Display v3 (AD v3).

Более подробную информацию см. AD v3 Regulatory and Agency Compliance and Approvals .

Спецификации

AC input
24 VAC input
AD v3 can be powered by a 24 VAC power supply connected to the USB-C connector using the Y-shaped cable with USB isolation (SXWADUSBC10012 or SXWADUSBC10013). The Y-shaped cable is used for power supply and data communication.
Nominal voltage
24 VAC
Operating voltage range
+/- 20 %
Frequency
50/60 Hz
Maximum power consumption
19.9 VA (0.83 A at 24 VAC)
DC input
24 VDC input
AD v3 can be powered by a 24 VDC power supply connected to the USB-C connector using either the Y-shaped cable with USB isolation (SXWADUSBC10012 or SXWADUSBC10013) or the cable without USB isolation (SXWADUSBC10002 or SXWADUSBC10003). The Y-shaped cable is used for power supply and data communication.
Nominal voltage
24 VDC
Operating voltage range
+/-10 %
Typical example of 24 VDC power supply
ABLM1A24012 (Schneider Electric)
Maximum power consumption
17.5 W (0.73 A at 24 VDC)
20 VDC or 15 VDC input (per USB Power Delivery specification)
AD v3 can be powered by a USB-C power supply providing 20 VDC (1 A) or 15 VDC (1.5 A). For information on the use of 15 VDC or 20 VDC USB-C power supply to power AD v3, contact Schneider Electric.
Nominal voltage
20 VDC (USB-C)
  
15 VDC (USB-C)
Operating voltage range
+/-5 % (USB-C)
Recommended USB power supply ratings
20 VDC, 1 A (20 W)
  
15 VDC, 1.5 A (22.5 W)
Maximum power consumption
17.8 W (0.89 A at 20 VDC)
  
19.4 W (1.29 A at 15 VDC)
Environment
Ambient temperature, operating
0 to 40 °C (32 to 104 °F)
Ambient temperature, storage
-20 °C to +60 °C (-4 °F to +140 °F)
Maximum humidity
95 % RH non-condensing
Material
Enclosure
PC/ABS
Ingress protection rating
IP 54
Plastic flame rating
UL94 V-0
Mechanical
Dimensions (W x H x D)
258 x 195.6 x 25 mm (10.2 x 7.7 x 1.0 in.)
 
action_zoom_plus_stroke
Earth ground screw
M4 x 10 mm Phillips pan head machine screw with external tooth washer
Weight (excluding nut)
0.933 kg (2.056 lb)
Installation
On control cabinet a
Communications
USB
USB 2.0, 1 USB Type-C port
Hardware
DDR3 SDRAM
2 GB
eMMC memory
8 GB
Button
Power button
Expansion slot
M.2 2230 connector, key E, PCI Express interface
Operating system
Supported versions
Android 8.1 (Oreo)
Display
Display resolution
1280 x 800 pixels
Display aspect ratio
16:10
Display size
10.1 inches (255 mm)
Display type
TFT LCD, touchscreen
LED lifetime a
12,000 hours
  • EcoStruxure Building Management Overview
  • Hardware Overview
  • HMI Kiosk Overview
  • Building Operation WebStation Overview
  • AD v3 Communication and Power
  • AD v3 Safety Information
  • AD v3 Installation
  • AD v3 Power Button
  • Installing AD v3 on a Cabinet
  • Connecting AD v3 to an Automation Server and a 24 VAC or 24 VDC Power Supply
  • Performing a Recovery (Factory Reset) of AD v3
  • AD v3 Regulatory and Agency Compliance and Approvals