earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: RP-C, RP-C-EXT-BL-2-LV-PD, RP-C-EXT-BL-4-HV-PD, RP-C-EXT-BL-SMI-2-LV-PD, RP-C-EXT-BL-SMI-4-HV-PD
Functionalities: Hardware
Product version: 3.2
9/1/2020

Blind Modules

arrow1_rotationRP-C-EXT-BL-SMI-4-HV-PD arrow1_rotationRP-C-EXT-BL-SMI-2-LV-PD arrow1_rotationRP-C-EXT-BL-4-HV-PD arrow1_rotationRP-C-EXT-BL-2-LV-PD

The RP Series expansion blind modules enable control of motorized window blinds and shutters.

The blind modules support blind motors that operate on AC mains voltage (230 VAC) as well as DC motors (24 VDC). The blind modules also come in different models that support blind motor drives with Standard Motor Interface (SMI) as well as conventional motor drives.

Module

Blind Motor

SMI-interface

RP-C-EXT-BL-SMI-4-HV-PD

230 VAC

yes

RP-C-EXT-BL-SMI-2-LV-PD

24 VDC

yes

RP-C-EXT-BL-4-HV-PD

230 VAC

no

RP-C-EXT-BL-2-LV-PD

24 VDC

no

RP-C-EXT-BL-SMI-4-HV-PD

The RP-C-EXT-BL-SMI-4-HV-PD SMI blind module connects to the RP-C room controllers and provides I/O expansion for control of AC mains-supplied motors (drives) with SMI (Standard Motor Interface for AC applications).

For more information, see RP-C-EXT-BL-SMI-4-HV-PD .

RP-C-EXT-BL-SMI-2-LV-PD

The RP-C-EXT-BL-SMI-2-LV-PD SMI blind module connects to the RP-C room controllers and provides I/O expansion for control of DC low-voltage motors (drives) with SMI LoVo (Standard Motor Interface for low-voltage applications).

For more information, see RP-C-EXT-BL-SMI-2-LV-PD .

RP-C-EXT-BL-4-HV-PD

The RP-C-EXT-BL-4-HV-PD blind module connects to the RP-C room controllers and provides I/O expansion for high-voltage blind control.

For more information, see RP-C-EXT-BL-4-HV-PD .

RP-C-EXT-BL-2-LV-PD

The RP-C-EXT-BL-2-LV-PD blind module connects to the RP-C room controllers and provides I/O expansion for low-voltage blind control.

For more information, see RP-C-EXT-BL-2-LV-PD .

  • Hardware Overview
  • RP Series Expansion Modules and Multi-sensors
  • RP-C-EXT-BL-SMI-4-HV-PD
  • RP-C-EXT-BL-SMI-2-LV-PD
  • RP-C-EXT-BL-4-HV-PD
  • RP-C-EXT-BL-2-LV-PD