earth_america
user_standard Zaloguj się
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Pojęcie

Pojęcie


Produkty: RP-C, RP-C-RC-BLE
Funkcje: Sprzęt
Wersja produktu: 2022, 2023, 2024, 7.0
2021-12-17

RP Controller Expansion Remote Control Device Installation

The remote control (RP-C-RC-BLE) is delivered with a base that allows the remote control to be installed on a wall or partition.

The remote control must be professionally installed and serviced to comply with the following rules and regulations:

  • Part 15 of the Federal Communications Commission (FCC) rules

  • Innovation, Science and Economic Development Canada (ISED) licence-exempt Radio Standards Specifications (RSSs)

  • 2014/53/EU Radio Equipment Directive (RED) of the European Union (EU)

  • S.I. 2017/1206 - Radio Equipment Regulations 2017 of the United Kingdom (UK)

Więcej informacji zawiera Remote Control Regulatory Compliance and Approvals .

The base supports the following alternative installation methods:

  • Installation on a wall using adhesive tape

  • Installation on a wall using two self-tapping screws with flat countersunk screw heads

    For example, you can use two Philips 4.2 mm (0.165 in.) diameter self-tapping screws with flat countersunk screw head of diameter 8.1 mm (0.319 in.).

The remote control can be fixed in the base. For example, you can use a Philips 2.2 mm (0.087 in.) diameter self-tapping machine screw with a 4.3 mm (0.169 in.) diameter flat countersunk screw head and a maximum length of 13 mm (0.512 in.).

 
action_zoom_plus_stroke Remote control with base installed on a wall
Rysunek: Remote control with base installed on a wall
  • RP Controller Expansion Modules
  • RP-C-RC-BLE
  • Remote Control Regulatory Compliance and Approvals
  • Installing a Remote Control on a Wall