earth_america
user_standard Zaloguj się
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Pojęcie

Pojęcie


Produkty: RP-C, RP-C-RC-BLE
Funkcje: Sprzęt
Wersja produktu: 2022, 2023, 2024, 7.0
2022-04-05

RP-C-RC-BLE

The RP-C-RC-BLE remote control connects wirelessly to the RP controller expansion sensor module, such as the Multi-sensor and Insight-Sensor, and enables the occupants of modern office buildings to control the comfort level of their space.

The remote control base can be easily mounted onto a wall or partition. If required, the remote control can be permanently fixed into the base using screws.

The remote control communicates with the sensor module using the Bluetooth Low Energy wireless communication protocol and pairs with the sensor module in the room.

 
action_zoom_plus_stroke RP-C-RC-BLE – Remote control
Rysunek: RP-C-RC-BLE – Remote control

Remote Control Safety Information

This section provides safety information specific to the remote control (RP-C-RC-BLE). Carefully read the instructions before trying to install, operate, service, or maintain the equipment.

Więcej informacji zawiera Remote Control Safety Information .

Remote Control Wireless Connectivity

The remote control (RP-C-RC-BLE) is a Bluetooth Low Energy (BLE) enabled product. You use the wireless connection for communication with the RP controller expansion sensor module, such as the Multi-sensor (RP-C-EXT-MS-BLE) and Insight-Sensor (RP-C-EXT-IS-BLE).

Więcej informacji zawiera RP Controller Expansion Remote Control Wireless Connectivity .

Remote Control Device Installation

The remote control (RP-C-RC-BLE) is delivered with a base that allows the remote control to be installed on a wall or partition.

Więcej informacji zawiera RP Controller Expansion Remote Control Device Installation .

Remote Control User Interface

The remote control (RP-C-RC-BLE) user inferface consists of an LCD display and a keypad with 10 keys.

Więcej informacji zawiera Remote Control User Interface .

Remote Control Commissioning

The remote control (RP-C-RC-BLE) is commissioned to make the device operational. The pairing process enables the device to communicate with the Multi-sensor (RP-C-EXT-MS-BLE) or Insight-Sensor (RP-C-EXT-IS-BLE).

Więcej informacji zawiera Commissioning the Remote Control .

Remote Control Firmware Upgrade

The remote control (RP-C-RC-BLE) firmware upgrade process is performed over the air (OTA). The remote control firmware is included in the Multi-sensor (RP-C-EXT-MS-BLE) and Insight-Sensor (RP-C-EXT-IS-BLE) firmware. Once the remote control connects to a Multi-sensor or Insight-Sensor with a different firmware version, an update is performed automatically with no user intervention.

Więcej informacji zawiera BACnet/IP Device Firmware Management .

Remote Control Regulatory Compliance and Approvals

This section provides information on regulatory compliance and approvals for the remote control (RP-C-RC-BLE).

Więcej informacji zawiera Remote Control Regulatory Compliance and Approvals .

Dane techniczne

Electrical
DC input supply voltage
3.0 VDC
DC input source
1 pcs of 3.0 V Lithium coin CR2450 battery a
Battery operating life
Minimum 5 years a
Environment
Ambient temperature, operating
0 to 40 °C (32 to 104 °F)
Ambient temperature, storage
0 to 40 °C (32 to 104 °F)
Humidity
20 to 90 % RH non-condensing
Material
Ingress protection rating
IP 30
Mechanical
Dimensions, remote control
57 W x 143 H x 18 D mm (2.24 W x 5.63 H x 0.71 D in.)
 
action_zoom_plus_stroke
Dimensions, base
62 W x 69 H x 21 D mm (2.44 W x 2.72 H x 0.83 D in.)
 
action_zoom_plus_stroke
Weight, including battery
0.105 kg (0.231 lb)
Installation
Partition or bearing wall using the base
Bluetooth Low Energy
Communication protocol
Bluetooth ® 5.0 Low Energy compliant
Frequency band
2.4 GHz
Maximum communication distance
Line-of-sight: 50 m (164 ft)
Maximum output power
8 dBm
Antenna
Integrated chip antenna
Over-the-air (OTA) firmware update
Yes
Display
Display resolution
128 x 96 pixels
Display size
35 W x 43 H mm (1.4 W x 1.7 H in.)
Display type
FSTN monochrome LCD
Keypad
Keys
3 context-sensitive keys for navigation and selecting options in the different screens
  
6 keys for controlling lights, blinds, temperature setpoint, and fan speed
  
1 key for selecting scenes
  • Hardware Overview
  • Remote Control Safety Information
  • RP Controller Expansion Remote Control Wireless Connectivity
  • RP Controller Expansion Remote Control Device Installation
  • Remote Control User Interface
  • Remote Control Overview
  • Commissioning the Remote Control
  • BACnet/IP Device Firmware Management
  • Remote Control Communication
  • Remote Control Regulatory Compliance and Approvals