The remote control (RP-C-RC-BLE) user inferface consists of an LCD display and a keypad with 10 keys.
Through the remote control user interface, you can perform the following actions:
Commission the remote control (pair the device with a Multi-sensor or Insight-Sensor)
Więcej informacji zawiera Commissioning the Remote Control .
Change the room comfort settings
Więcej informacji zawiera Remote Control Overview .
Display | |
Display resolution
|
128 x 96 pixels
|
Display size
|
35 W x 43 H mm (1.4 W x 1.7 H in.)
|
Display type
|
FSTN monochrome LCD
|
Keypad | |
Keys
|
3 context-sensitive keys for navigation and selecting options in the different screens
|
6 keys for controlling lights, blinds, temperature setpoint, and fan speed
|
|
1 key for selecting scenes
|