earth_america
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Концепт

Концепт


Продукты: AS-P-3
Функции: Аппаратное обеспечение
Версия продукта: 7.0
22.09.2025

AS-P-3 Screw Terminals

The AS-P-3 model has four removable screw terminal blocks, one for the power input and three for RS-485 serial communications.

Recommended screw tightening torque: 0.56 Nm (5 lbf.in)

 
action_zoom_plus_stroke Screw terminals and other connectors, AS-P-3
Рисунок: Screw terminals and other connectors, AS-P-3

The removable screw terminal blocks are used as follows:

  • One 3-position terminal block for the power input

  • One 4-position terminal block for the RS-485 Com A port

  • One 3-position terminal block for the RS-485 Com B port

  • One 3-position terminal block for the RS-485 Com C port

Примечание

The RS-485 Com C port cannot currently be configured for BACnet MS/TP communication.

Таблица: Screw Terminals, AS-P-3

Terminal number

Designation

Usage

Power input

1

L/+

Line (L) lead when operating the device from 24 VAC

 
action_zoom_plus_stroke
, 50/60 Hz, 60 VA

Positive (+) lead when operating the device from 24-30 VDC

 
action_zoom_plus_stroke
, 40 W

2

N/–

Neutral (N) lead when operating the device from 24 VAC

 
action_zoom_plus_stroke
, 50/60 Hz, 60 VA

Negative (–) lead when operating the device from 24-30 VDC

 
action_zoom_plus_stroke
, 40 W

3

 
action_zoom_plus_stroke

Functional earth ground

RS-485 Com A

4

TX/RX +

RS-485 communication

5

TX/RX –

RS-485 communication

6

RET

Internally connected to terminal 3 (functional earth ground)

7

Bias +

5.0 VDC, RS-485 bias supply, current limited 40 mA

RS-485 Com B

8

TX/RX +

RS-485 communication

9

TX/RX –

RS-485 communication

10

RET

Internally connected to terminal 3 (functional earth ground)

RS-485 Com C a

11

TX/RX +

RS-485 communication

12

TX/RX –

RS-485 communication

13

RET

Internally connected to terminal 3 (functional earth ground)

  1. The RS-485 Com C port cannot currently be configured for BACnet MS/TP communication.

The screw terminals 4 to 13, intended for RS-485 communication, act as connectors to the automation server and are easily inserted/removed without disrupting the network. Doing so may help in isolating possible RS-485 communication problems.

  • AS-P-3 Servers
  • AS-P-3 Server Screw Terminals
  • Wiring
  • RS-485 Communications