earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: RP-C, RP-C-EXT-0-10V-4, RP-C-EXT-0-10V-4-PD, RP-C-EXT-BL-2-LV-PD, RP-C-EXT-BL-4-HV-PD, RP-C-EXT-BL-SMI-2-LV-PD, RP-C-EXT-BL-SMI-4-HV-PD, RP-C-EXT-DALI, RP-C-EXT-DALI-M-PD, RP-C-EXT-REL-4
Functionalities: Hardware
Product version: 3.2
7/5/2024

Wire Sizes and Lengths for the Power Input and Power Output of the RP Controller Expansion Modules

This section provides recommendations on wires sizes and lengths for the power input and power output (power distribution) of the RP controller expansion modules.

The recommendations apply to the following RP controller expansion modules:

  • Power input: All models (supporting 230 VAC or 100-277 VAC).

  • Power output: Models with power distribution: RP-C-EXT-DALI-M-PD, RP-C-EXT-0-10V-4-PD, RP-C-EXT-BL-4-HV-PD, RP-C-EXT-BL-SMI-4-HV-PD, and RP-C-EXT-REL-4.

The recommendations are for guidance only. Other wire sizes and lengths may be used, depending on wiring rules and when appropriate.

Table: Wire Sizes and Lengths for the Power Input and Power Output of the RP Controller Expansion Modules

Terminals

Minimum Cross-sectional Area

Maximum Cable Length

Power input terminals (N, PE, L)

0.75 mm² (18 AWG) a or larger according to local wiring rules

According to local wiring rules

Power output b terminals (N, PE, L)

0.75 mm² (18 AWG) a or larger according to local wiring rules

According to local wiring rules

  1. Use wires rated for at least 75 °C (167 °F).
  2. Power distribution. Same voltage as supplied at the power input.
  • I/O Wiring
  • Wire Sizes and Lengths
  • RP-Cs
  • DALI Light Outputs with Power Distribution
  • DALI Light Outputs without Power Distribution
  • 0-10V Light Outputs with Power Distribution
  • 0-10V Light Outputs without Power Distribution
  • High-Voltage Blind Outputs
  • Low-Voltage Blind Outputs
  • SMI Blind Outputs
  • SMI LoVo Blind Outputs
  • Relay Outputs
  • Wire Sizes and Lengths for the Digital Inputs of the RP Series Expansion Modules
  • Wire Sizes and Lengths for the DALI Bus of the RP Series Expansion DALI Light Modules
  • Wire Sizes and Lengths for the SMI Interface of the RP Series Expansion SMI Blind Modules
  • Wire Sizes and Lengths for the Low-Voltage (24 VDC) Blind Outputs of the RP Controller Expansion Blind Modules
  • Wire Sizes and Lengths for the 0-10V Light Outputs of the RP Controller Expansion Light Modules
  • Wiring