earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: AD v3, AO-8, AO-V-8, AS-B, DI-16, DO-FA-12, DO-FC-8, IP-IO , MP-C, MP-V, AS-P, PS-24V, RP-C, RP-C-EXT-0-10V-4, RP-C-EXT-0-10V-4-PD, RP-C-EXT-BL-2-LV-PD, RP-C-EXT-BL-4-HV-PD, RP-C-EXT-BL-SMI-2-LV-PD, RP-C-EXT-BL-SMI-4-HV-PD, RP-C-EXT-DALI, RP-C-EXT-DALI-M-PD, RP-C-EXT-KNX, RP-C-EXT-MS-BLE, RP-C-EXT-REL-4, RP-C-RC-BLE, RTD-DI-16, SpaceLogic Sensors, UI-16, UI-8/AO-4, UI-8/AO-4 v2, UI-8/AO-V-4, UI-8/AO-V-4 v2, UI-8/DO-FC-4, UI-8/DO-FC-4 v2, Wireless Adapter - Advanced
Functionalities: Hardware
Product version: 3.2
9/9/2025

Hardware Overview

arrow1_rotationTerminal Bases arrow1_rotationPS-24V Power Supplies arrow1_rotationSmartX AS-P Servers arrow1_rotationI/O Modules arrow1_rotationSmartX AS-B Servers arrow1_rotationMP-Cs arrow1_rotationMP-Vs arrow1_rotationIP-IO Modules arrow1_rotationRP-Cs arrow1_rotationRP Series Expansion Modules and Multi-sensors arrow1_rotationRemote Control arrow1_rotationKNX Modbus Gateway arrow1_rotationSmartX Sensors arrow1_rotationeCommission Bluetooth Adapter arrow1_rotationSmartX Zigbee Adapter arrow1_rotationAD v3 arrow1_rotationWiring

The Schneider Electric hardware devices for the EcoStruxure BMS include terminal bases, PS-24V power supplies, I/O modules, SmartX servers such as SmartX AS-P servers and SmartX AS-B servers, SmartX IP Controller devices such as MP-Cs, MP-Vs, IP-IO modules, and RP-Cs, SmartX Sensors, and ADs.

Terminal Bases

The terminal bases are used for SmartX devices that are based on the patented two-piece design. The terminal base provides the I/O bus to the electronics module installed on the terminal base as well as to the SmartX device installed to the right (next terminal base in the chain).

For more information, see Terminal Bases .

PS-24V Power Supplies

PS-24V is the power supply for the SmartX AS-P servers and I/O modules. The PS-24V power supply requires an input voltage of either 24 VAC +/–20 % or 24–30 VDC.

For more information, see PS-24V Power Supplies .

SmartX AS-P Servers

The SmartX AS-P server offers enhanced processor performance, increased memory size, dual Ethernet ports, and high-speed USB interfaces. The SmartX AS-P server is a Schneider Electric manufactured embedded device that generally serves as the lowest tier EcoStruxure BMS server within the EcoStruxure BMS. The SmartX server controls and supervises equipment, typically HVAC equipment. SmartX AS-P servers use I/O modules with connected field devices, such as sensors and actuators, to do that.

For more information, see SmartX AS-P Servers .

I/O Modules

By adding a variety of I/O and power supply modules, you can use the SmartX AS-P server to tailor the Intelligent Building Management System to your unique requirements.

For more information, see I/O Modules .

SmartX AS-B Servers

A SmartX AS-B server is a powerful SmartX server that features both onboard I/O and built-in power supply. Like the other SmartX servers, the SmartX AS-B server is a Schneider Electric manufactured embedded device that generally serves as the lowest tier EcoStruxure BMS server within the EcoStruxure BMS. The SmartX server controls and supervises equipment, typically HVAC equipment. The SmartX AS-B server uses its onboard I/O with connected field devices, such as sensors and actuators, to do that.

For more information, see SmartX AS-B Servers .

MP-Cs

SmartX IP Controller – MP-C is a multi-purpose, fully programmable, IP based field controller. The MP-C models offer a flexible mix of I/O point types that suits a wide range of HVAC applications. MP-C is a native SmartX device, which can either be used as a standalone BACnet/IP field controller or as part of an EcoStruxure BMS with a SmartX AS-P or AS-B server, or an Enterprise Server, as the parent server.

For more information, see MP-Cs .

MP-Vs

SmartX IP Controller – MP-V is a multi-purpose, fully programmable, IP based field controller dedicated for VAV applications. MP-V integrates a controller, a damper actuator, and an air flow sensor in a single package for ease of installation. MP-V is a native SmartX device, which can either be used as a standalone BACnet/IP field controller or as part of an EcoStruxure BMS with a SmartX AS-P or AS-B server, or an Enterprise Server, as the parent server.

For more information, see MP-Vs .

IP-IO Modules

The SmartX IP Controller – IP-IO module provides I/O expansion to your HVAC application over BACnet/IP and can share their I/O resources across applications running in SmartX servers, SmartX IP controllers, or third-party systems. The IP-IO module can be installed near facilities in the field, away from the SmartX server or the SmartX IP controller.

For more information, see IP-IO Modules .

RP-Cs

SmartX IP Controller – RP-C is a room-purpose, fully programmable, IP based field controller. The RP-C models offer a flexible mix of I/O point types that suit a wide range of HVAC applications. The controller can either be used as a standalone BACnet/IP field controller or as part of an EcoStruxure BMS with a SmartX AS-P or AS-B server or an Enterprise Server as the parent server. The RP-C features a wireless chip that allows a mobile device running the eCommission SmartX Controllers mobile application to connect directly to the controller.

For more information, see RP-Cs .

RP Series Expansion Modules and Multi-sensors

The RP Series expansion modules and multi-sensors provide a range of devices that can be combined to form a connected room solution. The RP Series expansion modules and multi-sensors are connected to the RP-C room bus and provide the RP-C room controllers with I/O expansion and sensors that enable lighting and blind control.

For more information, see RP Series Expansion Modules and Multi-sensors .

Remote Control

The RP-C-RC-BLE remote control connects wirelessly to the RP-C-EXT-MS-BLE multi-sensor and enables the occupants of modern office buildings to control the comfort level of their space.

For more information, see RP-C-RC-BLE .

KNX Modbus Gateway

The KNX Modbus gateway RP-C-EXT-KNX connects to the RP-C controllers and provides an interface between the controller and KNX devices such as push-buttons, sensors, and control units for lights, blinds, and room temperature.

For more information, see KNX Modbus Gateway RP-C-EXT-KNX .

SmartX Sensors

SmartX Sensors are a family of living space sensors designed for SmartX IP controllers using the EcoStruxure Building Operation user interface. These sensors use an RJ-45 sensor bus that provides communication and power from the SmartX IP controller.

For more information, see SmartX Sensors .

eCommission Bluetooth Adapter

The eCommission Bluetooth Adapter is plugged into a SmartX Sensor to provide a wireless Bluetooth connection to the SmartX IP controller (Sensor Bus compliant controller) for commissioning, maintenance, and troubleshooting of the controller and the sensor.

For more information, see eCommission Bluetooth Adapter .

SmartX Zigbee Adapter

Wireless Adapter - Advanced is a USB-based wireless adapter that enables Zigbee TM wireless connectivity with an RP-C controller or SmartX AS-P server, extending the controller's point count and bringing flexibility in retrofit applications.

For more information, see Wireless Adapter - Advanced .

AD v3

SmartX Advanced Display v3 (AD v3) is the successor to AD v2. AD v3 provides an industrial grade Human Machine Interface (HMI), with battery-free power supply, for local access to the EcoStruxure BMS servers.

For more information, see AD v3 .

Wiring

The wiring recommendations provide guidance regarding wiring of the I/O modules, SmartX servers, and SmartX IP Controller devices.

For more information, see Wiring .

  • EcoStruxure Building Management Overview
  • Terminal Bases
  • PS-24V Power Supplies
  • SmartX AS-P Servers
  • I/O Modules
  • SmartX AS-B Servers
  • MP-Cs
  • MP-Vs
  • IP-IO Modules
  • RP-Cs
  • RP Series Expansion Modules and Multi-sensors
  • RP-C-RC-BLE
  • KNX Modbus Gateway RP-C-EXT-KNX
  • ETS Database for the KNX Modbus Gateway
  • SmartX Sensors
  • eCommission Bluetooth Adapter
  • Wireless Adapter - Advanced
  • AD v3
  • Wiring