earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: Commission, IP-IO , MP-C, MP-V, RP-C
Functionalities: Engineering, BACnet/IP devices
Product version: 3.0, 3.1, 3.2
5/13/2019

Connection Workflow for the eCommission Application

Use this workflow to connect the eCommission SmartX Controllers mobile application to SmartX IP controllers.

Related information can be found in the sections that follow the flowchart.

 
action_zoom_plus_stroke eCommission Application Connection Workflow
Figure: eCommission Application Connection Workflow
Download, install, and activate the eCommission application

Download, install, and activate the eCommission application, and accept the end user license agreement.

For more information, see Downloading and Starting the eCommission SmartX Controllers Mobile Application .

For more information, see Launching and Activating the eCommission SmartX Controllers Mobile Application .

Power up the controllers

Power up the SmartX IP controllers.

For more information, see Powering Up MP-C .

For more information, see Powering Up MP-V .

Prepare a wired or wireless connection for eCommission application

Prepare a wired or wireless connection for use with the eCommission application mobile device.

Connection Type

More Information

Wired connection to a single controller

For more information, see Connecting to Single SmartX IP Controller by Wire .

Wired connection to a network of controllers

For more information, see Connecting to Network of SmartX IP Controllers by Wire .

Wireless connection to a network of controllers via a WiFi router

For more information, see Connecting to Network of SmartX IP Controllers through WiFi Router .

Wireless connection to a network of controllers via a wireless access point

For more information, see Connecting to Network of SmartX IP Controllers through a Wireless Access Point .

Start the eCommission application and discover controllers

Start the eCommission application and then discover the SmartX IP controllers on the network.

For more information, see Downloading and Starting the eCommission SmartX Controllers Mobile Application .

  • Connection and Architecture Options
  • Downloading and Starting the eCommission SmartX Controllers Mobile Application
  • Launching and Activating the eCommission SmartX Controllers Mobile Application
  • Powering Up MP-C
  • Powering Up MP-V
  • Connecting to Single SmartX IP Controller by Wire
  • Connecting to Network of SmartX IP Controllers by Wire
  • Connecting to Network of SmartX IP Controllers through WiFi Router
  • Connecting to Network of SmartX IP Controllers through a Wireless Access Point
  • Downloading and Starting the eCommission SmartX Controllers Mobile Application