earth_america
user_standard 登录
action_search_stroke
earth_america
登录以评价并提供反馈 1 2 3 4 5 登录以评价
0
概念

概念


产品: RP-C, RP-C-EXT-MS-BLE
功能: 硬件
产品版本: 3.1
2020/7/31

RP-C-EXT-MS-BLE

The RP-C-EXT-MS-BLE multi-sensor connects to the RP-C room controllers and is used for infrared motion detection and luminosity measurements. ​

The multi-sensor is connected to the RP-C room controller using an RJ45 type quick connector.

The multi-sensor's three flexible mounting brackets (springs) enable quick and easy installation on a suspended ceiling tile. The multi-sensor also comes with a mounting ring, which allows the sensor to be installed on a ceiling with drywall anchors and a 76 mm (3 in.) clearance hole or to a 102 mm (4 in.) junction/gang box.

The multi-sensor is part of the RP Series expansion multi-sensors product range. The multi-sensor can be combined with the RP Series expansion modules for lighting and blind control to provide a connected room solution.

 
action_zoom_plus_stroke RP-C-EXT-MS-BLE
图: RP-C-EXT-MS-BLE

Motion Detection

The RP Series expansion multi-sensor supports motion detection through a passive infrared sensor.

有关更多信息,请参阅 Motion Detection .

Luminosity Measurement

The RP Series expansion multi-sensor supports luminosity measurements through an ambient light sensor.

有关更多信息,请参阅 Luminosity Measurement .

RP Series Expansion Module and Multi-sensor Memory

RP Series expansion modules and multi-sensor have two types of memory, flash memory and RAM.

有关更多信息,请参阅 RP Series Expansion Module and Multi-sensor Memory .

RP Series Expansion Module and Multi-sensor Communication Ports

The RP Series expansion modules and multi-sensors have two room bus ports (RJ45 receptacles), which enable connection to the RP-C controller and other expansion modules and multi-sensors on the room bus through a daisy-chain configuration.

有关更多信息,请参阅 RP-C Room Bus .

RP Series Expansion Module and Multi-sensor Address Switch

Each RP Series expansion module and multi-sensor has a rotary switch, which is used to give the device a unique address on the room bus.

有关更多信息,请参阅 RP-C Room Bus .

RP-C Room Bus

The RP-C provides a room bus, which allows RP Series expansion modules and multi-sensors to be connected to the controller for motion detection, luminosity measurements, and control of lights and window blinds.

有关更多信息,请参阅 RP-C Room Bus .

RP Series Expansion Multi-sensor LED

There is one LED on the RP Series expansion multi-sensor. The LED is integrated with the Set button.

有关更多信息,请参阅 RP Series Expansion Multi-sensor LED .

RP Series Expansion Multi-sensor Set Button 

The RP Series expansion multi-sensor has a Set button on the front. The Set button is reserved for future use.

有关更多信息,请参阅 RP Series Expansion Multi-sensor Set Button .

RP Series Expansion Multi-sensor Device Installation

The RP Series expansion multi-sensor can be installed on a dropped (suspended) ceiling, a drywall ceiling, or a junction (gang) box.

有关更多信息,请参阅 RP Series Expansion Multi-sensor Device Installation .

Wiring

The wiring recommendations provide guidance regarding wiring of the I/O modules, SmartX servers, SmartX IP Controller devices, and RP Series expansion modules and multi-sensors.

有关更多信息,请参阅 Wiring .

RP Series Expansion Module and Multi-sensor Maintenance Modes

The RP Series expansion modules and multi-sensors support different modes that can be used for maintenance purposes.

有关更多信息,请参阅 RP Series Expansion Module and Multi-sensor Maintenance Modes .

SmartX IP Controller Device Firmware Management

Using WorkStation, you can update the firmware of multiple SmartX IP Controller devices and their attached SmartX Sensors, RP Series expansion modules, and multi-sensors at the same time with minimum downtime. In particular, the universal upgrade package simplifies the update process and requires minimal user involvement and coordination.

提示:

SmartX Sensors, RP Series expansion modules, and multi-sensors are supported by the SmartX IP Controller - RP Series.

有关更多信息,请参阅 SmartX IP Controller Device Firmware Management .

RP Series Expansion Multi-sensor Regulatory Compliance and Approvals

This section provides information on regulatory compliance and approvals for the RP Series expansion multi-sensor.

有关更多信息,请参阅 RP Series Expansion Multi-sensor Regulatory Compliance and Approvals .

规格

Electrical
DC input supply voltage
24 VDC
  
Powered by the RP-C through the room bus (RJ45)
Maximum power consumption
0.3 W
Environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Ambient temperature, storage
-20 to +70 °C (-4 to +158 °F)
Humidity
20 to 90 % RH non-condensing
Material
Plastic flame rating
UL94 V-0
Ingress protection rating
IP 20
Mechanical
 
action_zoom_plus_stroke
Overall external diameter
97.5 mm (3.84 in.)
Diameter of mounting clearance hole
75.0 to 76.0 mm (2.95 to 3.00 in.)
External washer thickness
12 mm (0.47 in.)
Overall external thickness
19 mm (0.75 in.)
Internal thickness
20 mm (0.79 in.)
Overall internal depth
28 mm (1.10 in.)
Weight, multi-sensor with mounting springs (3x)
0.083 kg (0.183 lb)
Weight, multi-sensor with mounting ring
0.094 kg (0.207 lb)
Installation
Plastic unit to be fitted flush in a suspended ceiling tile with a thickness of up to 45 mm (1.77 in.)
Communication ports
Room bus
RS-485
  
Dual RJ45 ports for daisy-chain configurations
  
Use a Cat 5 (or higher) cable
Room bus protection
Transient voltage suppressors on communication and power signals
Hardware
CPU type
ARM Cortex-M4 single-core
Frequency
38.4 MHz
SRAM (embedded)
256 KB
Flash memory (embedded)
1024 KB
Flash memory (serial)
2 MB
Status indicator
LED (green and red) that shows the status of the device
Address switch
Rotary switch 0 to 9
Set button
Push-button switch
Motion detection
Sensor
Quad-type passive infrared (PIR) sensor with Fresnel lens
Detection range
See image and table below.
 
action_zoom_plus_stroke

Sensor mounting height

Sensor detection range (diameter)

3.0 m (10 ft)

8.6 m (28 ft)

2.7 m (9 ft)

8.0 m (26 ft)

2.5 m (8 ft)

7.4 m (24 ft)

Luminosity measurements
Sensor
Ambient Light Sensor (ALS)
 
action_zoom_plus_stroke
Spectral response
Human eye
Luminosity range
0 to 10,000 lux

Internal Configuration

The RP-C-EXT-MS-BLE internal configuration with regards to the signal ground is shown in the following figure.

 
action_zoom_plus_stroke RP-C-EXT-MS-BLE internal configuration
图: RP-C-EXT-MS-BLE internal configuration
  • Hardware Overview
  • RP Series Expansion Modules and Multi-sensors
  • Motion Detection
  • Luminosity Measurement
  • RP Series Expansion Module and Multi-sensor Memory
  • RP-C Room Bus
  • RP Series Expansion Multi-sensor LED
  • RP Series Expansion Multi-sensor Set Button
  • RP Series Expansion Multi-sensor Device Installation
  • Wiring
  • RP Series Expansion Module and Multi-sensor Maintenance Modes
  • SmartX IP Controller Device Firmware Management
  • RP Series Expansion Multi-sensor Regulatory Compliance and Approvals