earth_america
user_standard 登录
action_search_stroke
earth_america
登录以评价并提供反馈 1 2 3 4 5 登录以评价
0
规格

规格


产品: RP-C-EXT-IS-BLE
功能: 工程, 硬件
产品版本: 2023
2023/9/4

SpaceLogic RP-C-EXT-IS-BLE

arrow1_rotationIntroduction arrow1_rotationFeatures arrow1_rotation规格
 
action_zoom_plus_stroke RP-C-EXT-IS-BLE – SpaceLogic™ Insight-Sensor
图: RP-C-EXT-IS-BLE – SpaceLogic™ Insight-Sensor

Introduction

SpaceLogic™ RP-C-EXT-IS-BLE Insight-Sensor connects to the SpaceLogic RP controllers and is used for people counting, motion detection, and luminosity and sound level monitoring, and supports Bluetooth Low Energy based applications such as beaconing and remote control communication.

The Insight-Sensor provides real-time occupant information that enables immediate control of HVAC for optimized energy consumption and indoor environment, for example, by adapting the fan speed to occupancy level or turning off the lights when unoccupied.

The Insight-Sensor is connected to the RP controller using an RJ45 type quick connector.

The Insight-Sensor's three flexible mounting brackets (springs) enable quick and easy installation on a suspended ceiling tile. The Insight-Sensor also comes with a mounting ring, which allows the device to be installed in open ceiling applications.

The Insight-Sensor is part of the RP controller expansion modules product range. The Insight-Sensor can be combined with the RP controller expansion modules for lighting and blind control to provide a connected room solution.

Features

The SpaceLogic Insight-Sensor has the following features:

  • Power and communications through the room bus

  • People counting through thermal image sensor with software configurable detection areas

  • Motion detection through passive infrared sensor

  • Luminosity measurement through ambient light sensor

  • Sound pressure level measurement through an analog acoustic sensor, which enables monitoring of sound levels in both enclosed and open spaces

  • Temperature and humidity measurement provided for dew point calculation

  • Bluetooth Low Energy for beaconing applications such as indoor positioning - a service to be provided by third party

    Beaconing follows standard iBeacon profile - compatible with multiple indoor positioning providers

  • Bluetooth Low Energy for wireless connection to RP-C-RC-BLE remote control

  • Status LED for the device

  • Rotary switch for address configuration

Room bus

The RP controller room bus allows RP controller expansion modules to be connected to the controller for people counting, motion detection, luminosity and sound pressure level measurements, Bluetooth Low Energy based applications, and control of electric lights and window blinds.

The RP-C Pro and RP-C Pro Plus controller room bus supports up to nine connected RP controller expansion modules with the following restrictions:

  • Maximum of two DALI light modules

  • Maximum of two SMI blind modules

  • Maximum of seven Multi-sensor or Insight-Sensor devices

The RP-C Advanced controller room bus supports up to six connected RP controller expansion modules with the following restrictions:

  • Maximum of two DALI light modules

  • Maximum of two SMI blind modules

  • Maximum of four Multi-sensor or Insight-Sensor devices

The RP-V Advanced controller room bus supports up to four connected RP controller expansion modules with the following restrictions:

  • Maximum of one DALI light module

  • Maximum of one SMI blind module

  • Maximum of two Multi-sensor or Insight-Sensor devices

Maximum total length of the room bus is 72 m (236 ft).

People counting

The thermal image sensor senses the heat radiation from each individual. The device applies advanced image processing to the thermal images, and the result is a people count number, which is periodically transmitted to the RP controller. The information from the device cannot be used to identify people.

Using the EcoStruxure Building Operation software, the thermal image sensor's detection area can be configured to reduce overlapping areas between two devices to minimize the risk of a person being counted twice. The detection area can also be adjusted to exclude heat radiating objects such as radiators and windows heated by solar rays, and to exclude corridors and other adjacent areas through which people just pass by.

Sound pressure level measurement

The Insight-Sensor measures the sound pressure level using an analog solution, without involving any digital audio processing, codec, or recording. Each measured value is an average value of one second of analog integration. The measurements are performed every two minutes. The device is not capable of recording or streaming audio samples.

Bluetooth Low Energy beacon and remote control

The Insight-Sensor is a Bluetooth Low Energy (BLE) device. The Insight-Sensor support for Bluetooth beacon enables nearby mobile devices with a specific app installed to interact when in close proximity to the broadcasting Insight-Sensor. The Bluetooth beacon can be used for services such as indoor positioning of the mobile device. The service and mobile app need to be provided by a third party. The Bluetooth connection can also be used for communication with the RP-C-RC-BLE remote control, which makes it possible to control the lighting, blinds, and air conditioning in a zone of an office building.

表格: Part Numbers

Product

Part number

RP-C-EXT-IS-BLE
SXWREISBLE10001

RP-C-EXT-MR-K5

SpaceLogic Sensor Mounting Ring Kit 5 pcs

SXWREMR5XX10001

规格

Electrical
DC input supply voltage
24 VDC
  
Powered by the RP controller through the room bus (RJ45)
Maximum power consumption
0.35 W
Environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Ambient temperature, storage
-20 to +70 °C (-4 to +158 °F)
Humidity
20 to 90 % RH non-condensing
Material
Plastic flame rating
UL94 V-0
Ingress protection rating
IP 20
Cover color
Signal white (RAL9003)
Mechanical
 
action_zoom_plus_stroke
Overall external diameter
97.5 mm (3.84 in.)
Diameter of mounting clearance hole
75.0 to 76.0 mm (2.95 to 3.00 in.)
External washer thickness
12 mm (0.47 in.)
Overall external thickness
19 mm (0.75 in.)
Internal thickness
20 mm (0.79 in.)
Overall internal depth
28 mm (1.10 in.)
Weight, Insight-Sensor with mounting springs (3x)
0.088 kg (0.194 lb)
Weight, Insight-Sensor with mounting ring
0.098 kg (0.216 lb)
Installation
Plastic unit to be fitted flush in a suspended ceiling tile with a thickness of up to 45 mm (1.77 in.)
The mounting springs enable quick and easy installation in a suspended celing. The mounting ring allows the device to be installed in a ceiling with drywall anchors or to a 102 mm (4 in.) junction box.
Compatibility
EcoStruxure BMS server communication
EcoStruxure Building Operation
version 4.0.1 and later
Agency compliances
Emission
RCM; BS/EN 61000-6-3; BS/EN IEC 63044-5-2; FCC Part 15, Subparts B and C, Class B
Immunity
BS/EN 61000-6-2; BS/EN IEC 63044-5-3
Radio
EN 300 328 V2.1.1
Safety standards
BS/EN 60730-1; BS/EN 60730-2-11; BS/EN IEC 63044-3; UL 916 C-UL US Listed
FCC ID
DVE-IS1
ISED certification number
IC: 24775-IS1
Fire performance in air-handling spaces a
UL 2043
Communication ports
Room bus
RS-485
  
Dual RJ45 ports for daisy-chain configurations
  
Use a Cat 5 (or higher) cable
  
Maximum total length of the room bus: 72 m (236 ft)
Room bus protection
Transient voltage suppressors on communication and power signals
Wireless connectivity
Bluetooth Low Energy
Communication protocol
Bluetooth ® 5.1 Low Energy compliant
Frequency
2.402 to 2.480 GHz
Maximum communication distance
Line-of-sight: 50 m (164 ft)
Maximum output power
3 dBm
Antenna
Integrated antenna
Beacon protocol
iBeacon
Hardware
Main microcontroller
CPU type
ARM Cortex-M4 single-core
Frequency
38.4 MHz
SRAM (embedded)
256 KB
Flash memory (embedded)
1024 KB
Flash memory (serial)
16 MB
Sub microcontroller
CPU type
ARM Cortex-M4 single-core
Frequency
80 MHz
SRAM (embedded)
320 KB
Flash memory (embedded)
1 MB
Flash memory (serial)
2 MB
Additional hardware
Status indicator
LED (green and red) that shows the status of the device
Address switch
Rotary switch 0 to 9
Set button
Push-button switch
People counting
Sensor
Longwave infrared (LWIR) microbolometer
Detection range
See image and table below.
 
action_zoom_plus_stroke

Sensor mounting height

Sensor detection range (diameter) a

3.0 m (10 ft)

7.0 m (22 ft)

2.7 m (9 ft)

5.8 m (19 ft)

2.5 m (8 ft)

5.2 m (17 ft)

Average counting accuracy a
Up to 90%
Motion detection
Sensor
Quad-type passive infrared (PIR) sensor with Fresnel lens
Detection range
See image and table below.
 
action_zoom_plus_stroke

Sensor mounting height

Sensor detection range (diameter)

3.0 m (10 ft)

8.6 m (28 ft)

2.7 m (9 ft)

8.0 m (26 ft)

2.5 m (8 ft)

7.4 m (24 ft)

Luminosity measurements
Sensor
Ambient Light Sensor (ALS)
 
action_zoom_plus_stroke
Spectral response
Human eye
Luminosity range
0 to 10,000 lux
Field of view
30 degrees from vertical
Sound pressure level measurements
Sensor
Microelectromechanical system (MEMS) acoustic sensor
Dynamic pressure
35 to 79 dBA
Accuracy
+/- 3 dBA
Bandwidth
10 Hz to 8 kHz
Temperature measurements
Range
0 to 50 °C (32 to 122 °F)
Accuracy
+/-1 °C (+/-1.8 °F)
Humidity measurements
Range
0 to 100% RH
Accuracy
+/-4% (within the range of 20 to 80% RH)
  
+/-6% (outside the range of 20 to 80% RH)
  • SpaceLogic RP-C Advanced
  • SpaceLogic RP-C-EXT-DALI-M-PD
  • SpaceLogic RP-C-EXT-0-10V-4-PD
  • SpaceLogic RP-C-EXT-BL-2-LV-PD
  • SpaceLogic RP-C-EXT-BL-4-HV-PD
  • SpaceLogic RP-C-EXT-BL-SMI-2-LV-PD
  • SpaceLogic RP-C-EXT-BL-SMI-4-HV-PD
  • SpaceLogic RP-C-EXT-DALI
  • SpaceLogic RP-C-EXT-0-10V-4
  • SpaceLogic RP-C-EXT-REL-4
  • 调试
  • Engage
  • RP-C-RC-BLE