earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: RP-C
Functionalities: Hardware
Product version: 2023, 2024, 7.0
3/30/2023

RJ45 Pinout for the RS-485 Ports of RP-C-16C-F-230V

This section provides the RJ45 pinout for the RS-485 ports of the RP-C-16C-F-230V controller model.

The RP-C-16C-F-230V model has three RS-485 ports with RJ45 interface, which are labeled RS-485 Com A, RS-485 Com B, and RS-485 Com C. The RJ45 pinout is the same for all three RS-485 ports and the same as for the RS-485 Com A port on the other RP-C models. For more information, see RJ45 Pinout for the RS-485 Port(s) of the RP-C Controllers .

The wiring recommendations for the RS-485 ports depend on the type of network the ports are used for. For more information, see Communication Port Wiring .

 
action_zoom_plus_stroke RJ45 pinout for the RS-485 ports of the RP-C-16C-F-230V controller model
Figure: RJ45 pinout for the RS-485 ports of the RP-C-16C-F-230V controller model

Table: RJ45 Pinout for the RS-485 Com A Port

RJ45 Pin

Description

1

Not connected

2

Not connected

3

RS485+ (A)

4

+24 VDC

5

Ground

6

RS485– (B)

7

+24 VDC

8

Ground

Table: RJ45 Pinout for the RS-485 Com B Port

RJ45 Pin

Description

1

Not connected

2

Not connected

3

RS485+ (A)

4

+24 VDC

5

Ground

6

RS485– (B)

7

+24 VDC

8

Ground

Table: RJ45 Pinout for the RS-485 Com C Port

RJ45 Pin

Description

1

Not connected

2

Not connected

3

RS485+ (A)

4

+24 VDC

5

Ground

6

RS485– (B)

7

+24 VDC

8

Ground

  • Wiring
  • RJ45 Pinout for the RS-485 Port(s) of the RP-C Controllers
  • Communication Port Wiring
  • RP-C Communication Ports
  • Communication Ports on RP-C-16C-F-230V
  • RP-C Sensor Bus
  • RP-C Room Bus
  • RP-C Modbus
  • RP-C Models