earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: AS-P Smoke Control, Automation Server Smoke Control, IP-IO Smoke Control, MP-C Smoke Control, MP-V Smoke Control
Functionalities: Smoke Control
Product version: 3.0
10/28/2020

UL 864 Smoke Control Enclosure Mounting Hardware

You should ensure that you have the proper diameter mounting hardware and anchoring system before mounting the UL 864 Smoke Control enclosures.

Mounting hardware may vary depending on the surface in which the enclosures are anchored:

  • When anchoring directly to a support member, such as a stud, use diameter mounting hardware 0.25-inch (or M6 metric) screws

  • When achoring to concrete, brick, and mortar, use expansion anchors

  • When anchoring to thin walls (drywall or hollow wall), use toggle and threaded anchors

Important:

Check the hardware manufacturer's maximum recommended weight-bearing loads before choosing your mounting hardware.

Table: Enclosure Weight

Model

Weight

MNA-FLO-1

5 lbs (2 kg)

SEBOX121806

16.7 lbs (6.5 kg)

SEBOX121806P

18.6 lbs (8.4 kg)

SEBOX161608

17.6 lbs (8.0 kg)

SEBOX161608P

20.1 lbs (9.1 kg)

SEBOX202010

28.2 lbs (12.8 kg)

SEBOX202010P

32.3 lbs (14.7 kg)

SEBOX242408

35.9 lbs (16.3 kg)

SEBOX242408P

42.1 lbs (19.1 kg)

SEBOX392410

62.8 lbs (28.4 kg)

SEBOX392410P

71.7 lbs (32.5 kg)

SEBOX393210

76 lbs (34.5 kg)

SEBOX303210P

87.33 lbs (39.6 kg)

SEBOX483212

99.2 lbs (45.0 kg)

SEBOX483212P

115.8 lbs (52.5 kg)

For more information, see Mounting a UL 864 Smoke Control Enclosure .

  • MNA-FLO-1 Enclosure
  • SEBOX121806 Enclosure
  • SEBOX161608 Enclosure
  • SEBOX202010 Enclosure
  • SEBOX242408 Enclosure
  • SEBOX392410 Enclosure
  • SEBOX483212 Enclosure
  • Mounting a UL 864 Smoke Control Enclosure